Agricultural Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Resource Center

No resource available.

Agricultural Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 215T Frame, TEFC - 140414.00

Part#: 140414.00

Catalog#: 140414.00

Model#: P215K17FB6H

Weight: 156 lb

List Price: $2,499.00

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA service factors
  • Double sealed ball bearings
  • Single phase designs
  • Condensate drains on general purpose Ag motors
  • Low temperature manual overload protected
  • High starting torque ratings

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle