General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, TEFC

General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, TEFC

Part#: 140486.00

Catalog#: 140486.00

Model#: C213T17FC7D

Weight: 165 lb

Key Features


  • Premium efficient ratings
  • Inverter-rated; Continuous duty
  • Class F insulation system – 140 frame and higher
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards; UL recognized and CSA certified

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 7.50 Hp
Output KW Output KW: 5.6 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1765 & 1460 rpm Service Factor Service Factor: 1.25 & 1.25
Frame Frame: 213TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 & 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 22.4-21.6/10.8 & 24.8/12.4 A Power Factor Power Factor: 72
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .88 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 18.71 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: TC
Current Current: 22.4-21.6/10.8 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: 005010.20 Outline Drawing Outline Drawing: 037612-1200
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 22.63 IN Weight Weight: 165.00 LB
UPC UPC: 691720019283 Packaged Width Packaged Width: 16.13 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.25 IN
% of Rated Load0%25%50%75%100%125%150%
% of Rated Load: Current (Amps) 0%: 6.00 25%: 6.50 50%: 7.55 75%: 9.00 100%: 10.64 125%: 12.65 150%: 15.00
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 1.72 50%: 3.16 75%: 4.65 100%: 6.11 125%: 7.70 150%: 9.27
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.5 50%: 88.4 75%: 90.4 100%: 91.8 125%: 90.9 150%: 90.6
% of Rated Load: Power Factor (%) 0%: 6.2 25%: 33.2 50%: 52.5 75%: 64.8 100%: 72.1 125%: 76.4 150%: 77.6
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,794 50%: 1,787 75%: 1,780 100%: 1,770 125%: 1,765 150%: 1,756
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 43.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.62 100%: 22.30 125%: 27.90 150%: 33.65
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 73.00 Current (%): Torque (ft-lbs): 50.00 Torque (%): 225.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): Torque (ft-lbs): 64.20 Torque (%): 289.0 Speed (RPM): 1,600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): Torque (ft-lbs): 43.00 Torque (%): 194.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 10.80 Current (%): Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle