Air Compressor Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215T Frame, DP

Air Compressor Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215T Frame, DP - 140681.00

Part#: 140681.00

Catalog#: 140681.00

Model#: C215K34DB1B

Weight: 126 lb

List Price: $1,990.00

Key Features


  • Double shielded ball bearings
  • Designed for belted loads
  • High efficient copper windings
  • High starting and breakdown torque
  • Dual rotation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle