General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC

Part#: 140755.00

Catalog#: 140755.00

Model#: C215T34FB11A

Weight: 170 lb

Key Features


  • Premium efficient ratings
  • Inverter-rated; Continuous duty
  • Class F insulation system – 140 frame and higher
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards; UL recognized and CSA certified

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3535 & 2950 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 & 92 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 23.6/11.8 & 21/10.5 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .8 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 21.09 in
Frame Length Frame Length: 12.40 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 23.6/11.8 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3535 rpm
Connection Drawing Connection Drawing: EE7308T-LE Outline Drawing Outline Drawing: SS88676LE-1240
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 22.50 IN Weight Weight: 170.00 LB
UPC UPC: 691720340929 Packaged Width Packaged Width: 16.81 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.50 25%: 4.50 50%: 6.50 75%: 9.00 100%: 11.80 115%: 13.00 125%: 14.00
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 2.00 50%: 4.00 75%: 6.00 100%: 8.00 115%: 9.50 125%: 10.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.0 50%: 91.7 75%: 92.4 100%: 91.7 115%: 91.7 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 8.5 25%: 58.5 50%: 78.5 75%: 86.0 100%: 87.0 115%: 89.0 125%: 90.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,570 75%: 3,555 100%: 3,535 115%: 3,530 125%: 3,525
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 75.0 125%: 95.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.50 50%: 7.50 75%: 11.00 100%: 14.90 115%: 17.00 125%: 18.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 68.00 Current (%): 576.0 Torque (ft-lbs): 32.00 Torque (%): 215.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 72.00 Current (%): 610.0 Torque (ft-lbs): 27.00 Torque (%): 181.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 50.00 Current (%): 424.0 Torque (ft-lbs): 46.00 Torque (%): 309.0 Speed (RPM): 3,175 Rated Output (KW): Power Factor (%): 73.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 11.80 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 3,535 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 3.50 Current (%): 30.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 80.00 Current (%): 678.0 Torque (ft-lbs): 30.00 Torque (%): 201.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 40.0 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 76.00 Current (%): 644.0 Torque (ft-lbs): 26.00 Torque (%): 174.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle