General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213TC Frame, TEFC

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213TC Frame, TEFC
Part#: 141267.00
Catalog#: 141267.00
Model#: C213T17WC5A
Weight: 147 lb
List Price: $2,825.00
Your Price: Login is Required
Key Features
- USDA-approved epoxy painted motors
- NEMA motors
- AC washdown
- Rigid base and C face mount types
- BISSC approved designs; Double lip contact seals and v-ring seals used for shaft seals
- Washdown brakemotors and pump motors available
- UL recognized and CSA certified
- Double lip contact seals and v-ring seals used for shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 18.6/9.3 A | Power Factor | Power Factor: 84.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1725 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 18.77 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 18.6/9.3 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 038049-965 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 22.63 IN | Weight | Weight: 147.00 LB |
UPC | UPC: 691720051894 | Packaged Width | Packaged Width: 16.13 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.25 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.10 | 25%: 4.50 | 50%: 5.80 | 75%: 7.40 | 100%: 9.30 | 115%: 10.20 | 125%: 11.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 1.68 | 50%: 3.16 | 75%: 4.70 | 100%: 6.27 | 115%: 6.95 | 125%: 7.91 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.8 | 50%: 88.1 | 75%: 88.9 | 100%: 89.5 | 115%: 89.9 | 125%: 88.1 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 46.9 | 50%: 68.4 | 75%: 79.7 | 100%: 84.6 | 115%: 85.5 | 125%: 87.1 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,565 | 75%: 3,545 | 100%: 3,525 | 115%: 3,520 | 125%: 3,505 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.50 | 75%: 8.30 | 100%: 11.20 | 115%: 12.50 | 125%: 14.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 516.0 | Torque (ft-lbs): 30.00 | Torque (%): 268.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 4.10 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 58.00 | Current (%): 624.0 | Torque (ft-lbs): 25.00 | Torque (%): 223.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.30 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 645.0 | Torque (ft-lbs): 19.00 | Torque (%): 170.0 | Speed (RPM): 552 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 38.00 | Current (%): 409.0 | Torque (ft-lbs): 33.00 | Torque (%): 295.0 | Speed (RPM): 3,130 | Rated Output (KW): 0.00 | Power Factor (%): 74.7 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 63.00 | Current (%): 677.0 | Torque (ft-lbs): 19.30 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |