Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 145JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 145JP Frame, TEFC - 145TTFBD6037

Part#: 145TTFBD6037

Catalog#: GT3404A

Model#: 145TTFBD6037AA

Weight: 51 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 2:1 constant torque and 10:1 variable torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • NEMA® JP pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • Start Method includes Across The Line or Inverter Start
  • Double-shielded ball bearings
  • Provisions Only for Drip Cover, Other Modifications and Kits are available
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1750 & 1455 rpm Service Factor Service Factor: 1.15 & 1.0
Frame Frame: 145JP Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 86.5 & 82.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 4.4/2.2 & 4/2 A
Power Factor Power Factor: 76 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: M Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 9.75 Ohms Mounting Mounting: Bolt-on Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Shaft Diameter Shaft Diameter: 0.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Frame Size Frame Size: 145 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 4.4/2.2 A
Efficiency Efficiency: 86.5 % Service Factor Service Factor: 1.15
Speed Speed: 1750 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS621085-800 Packaged Length Packaged Length: 22.50 IN
Weight Weight: 51.00 LB UPC UPC: 722856185167
Packaged Width Packaged Width: 16.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.50 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.30 25%: 1.40 50%: 1.55 75%: 1.80 100%: 2.20 115%: 2.40 125%: 2.50
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 0.40 50%: 0.70 75%: 1.00 100%: 1.30 115%: 1.50 125%: 1.65
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 72.5 50%: 82.5 75%: 85.5 100%: 86.5 115%: 86.5 125%: 85.5
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 35.0 50%: 54.0 75%: 67.0 100%: 76.0 115%: 79.0 125%: 81.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,785 50%: 1,775 75%: 1,760 100%: 1,750 115%: 1,740 125%: 1,735
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.10 50%: 2.20 75%: 3.40 100%: 4.50 115%: 5.20 125%: 5.70
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 17.00 Current (%): Torque (ft-lbs): 15.50 Torque (%): Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.10 Current (%): 100.0 Torque (ft-lbs): 4.50 Torque (%): 100.0 Speed (RPM): 1,750 Rated Output (KW): Power Factor (%): 76.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 19.50 Current (%): Torque (ft-lbs): 15.00 Torque (%): Speed (RPM): 150 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: Locked-Rotor Current (Amps): 20.00 Current (%): Torque (ft-lbs): 16.50 Torque (%): 365.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.30 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 9.0 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 18.50 Current (%): Torque (ft-lbs): 14.50 Torque (%): Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 13.00 Current (%): Torque (ft-lbs): 19.00 Torque (%): 425.0 Speed (RPM): 1,175 Rated Output (KW): Power Factor (%): 80.0 Rated Output (Hp): 1.50

Efficiency


Information not available at the moment. Please check back later!