General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 364TSC Frame, TEFC

General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 364TSC Frame, TEFC
Part#: 170114.60
Catalog#: 170114.60
Model#: C364T34FK3A
Weight: 860 lb
Your Price: Login is Required
Key Features
- Inverter-rated; Nameplated for 50 Hz operation
- Class B insulation systems, Class F 140 frame and higher
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Cast Iron
- UL recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3570 & 2968 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 364TSC | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.1 & 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 150-134/67 & 135/67.5 A |
Power Factor | Power Factor: 88.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0732 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 30.51 in |
Shaft Diameter | Shaft Diameter: 1.875 in | Shaft Extension | Shaft Extension: 3.5 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Frame Size | Frame Size: 364 | Frame Suffix | Frame Suffix: TSC |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 150.0-134.0/67.0 A |
Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3570 rpm | Connection Drawing | Connection Drawing: 004172.01 |
Outline Drawing | Outline Drawing: B-SS622283 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 33.51 IN | Weight | Weight: 860.00 LB |
UPC | UPC: 691720245101 | Packaged Width | Packaged Width: 20.72 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 23.87 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 23.00 | 50%: 36.00 | 75%: 51.00 | 100%: 67.00 | 115%: 77.50 | 125%: 84.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 12.50 | 50%: 24.00 | 75%: 35.50 | 100%: 47.50 | 115%: 55.00 | 125%: 59.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 94.5 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 67.0 | 50%: 83.0 | 75%: 87.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,580 | 100%: 3,570 | 115%: 3,565 | 125%: 3,560 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.00 | 100%: 88.00 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 67.00 | Current (%): 100.0 | Torque (ft-lbs): 88.00 | Torque (%): 100.0 | Speed (RPM): 3,570 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 379.00 | Current (%): 565.0 | Torque (ft-lbs): 110.00 | Torque (%): 125.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 16.50 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 400.00 | Current (%): 597.0 | Torque (ft-lbs): 140.00 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 359.00 | Current (%): 535.0 | Torque (ft-lbs): 105.00 | Torque (%): 119.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 330.00 | Current (%): 492.0 | Torque (ft-lbs): 110.00 | Torque (%): 125.0 | Speed (RPM): 2,700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 235.00 | Current (%): 351.0 | Torque (ft-lbs): 215.00 | Torque (%): 244.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 66.5 | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |