General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 404T Frame, DP

General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 404T Frame, DP
Part#: 170149.60
Catalog#: 170149.60
Model#: C404T11DB5AA
Weight: 1058 lb
Your Price: Login is Required
Key Features
- Premium efficient ratings
- Inverter-rated; Nameplated for 50 Hz operation
- Class B insulation systems, Class F 140 frame and higher
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Cast iron designs
- UL recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1190 & 990 rpm | Service Factor | Service Factor: 1.25 & 1.15 |
Frame | Frame: 404T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 & 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 169-160/80 & 160/80 A | Power Factor | Power Factor: 74.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 32.76 in |
Shaft Diameter | Shaft Diameter: 2.875 in | Shaft Extension | Shaft Extension: 7.25 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 169.0-160.0/80.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: 004172.01 | Outline Drawing | Outline Drawing: 169558.60 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 404 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.5 % |
Packaged Length | Packaged Length: 36.50 IN | Weight | Weight: 1058.00 LB |
UPC | UPC: 691720331576 | Packaged Width | Packaged Width: 32.50 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 26.50 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.50 | 25%: 42.00 | 50%: 51.50 | 75%: 65.00 | 100%: 80.00 | 115%: 90.50 | 125%: 98.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 12.50 | 50%: 24.00 | 75%: 35.50 | 100%: 47.50 | 115%: 54.50 | 125%: 59.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 94.1 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 37.0 | 50%: 58.0 | 75%: 69.0 | 100%: 74.5 | 115%: 75.5 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,193 | 100%: 1,190 | 115%: 1,189 | 125%: 1,187 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 80.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 198.00 | 100%: 265.00 | 115%: 305.00 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 265.00 | Current (%): 331.0 | Torque (ft-lbs): 780.00 | Torque (%): 294.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 80.00 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 400.00 | Current (%): 500.0 | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 360.00 | Current (%): 450.0 | Torque (ft-lbs): 380.00 | Torque (%): 143.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 36.50 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 340.00 | Current (%): 425.0 | Torque (ft-lbs): 445.00 | Torque (%): 168.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 380.00 | Current (%): 475.0 | Torque (ft-lbs): 360.00 | Torque (%): 136.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |