Special Voltage Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 284TS Frame, TEFC

Special Voltage Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 284TS Frame, TEFC
Part#: 170224.60
Catalog#: 170224.60
Model#: C284T34FB6D
Weight: 393 lb
List Price: $3,713.00
Your Price: Login is Required
Key Features
- Premium efficient ratings
- Inverter rated
- Class B insulation systems – 42, 48 and 56 frames; Class F insulation system – 140 frame and higher
- Shielded ball bearings for direct coupled applications. Contact your local sales office for belted load applications
- Cast iron frame material designs
- Dynamically balanced rotors
- Torques exceed NEMA performance standards
- UL recognized and CSA certified
- Continuous duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.6 A | Power Factor | Power Factor: 89.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 24.88 in |
Shaft Diameter | Shaft Diameter: 1.625 in | Shaft Extension | Shaft Extension: 3.25 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY | Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 22.6 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: 005190.01 | Outline Drawing | Outline Drawing: 16954060-284TS |
Voltage | Voltage: 575 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 28.00 IN | Weight | Weight: 393.00 LB |
UPC | UPC: 691720028384 | Packaged Width | Packaged Width: 19.50 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.90 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 92.4 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 89.5 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 0 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 0 | 125%: 0 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 46.4 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 57.40 | Torque (%): 155.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 22.60 | Current (%): | Torque (ft-lbs): 37.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 107.30 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 156.00 | Current (%): | Torque (ft-lbs): 67.70 | Torque (%): 183.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |