Agricultural Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TZ Frame, DP

Agricultural Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 286TZ Frame, DP

Part#: 171865.60

Catalog#: 171865.60

Model#: C286T17DB16AA

Weight: 471 lb

Key Features


  • NEMA® Premium and EPAct efficiency
  • Rodent screens
  • Regreasable bearings
  • Cast Iron construction
  • 1” longer shaft than NEMA standard
  • Inverter duty insulation system
  • UL Recognized and CSA certified

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1780 & 1480 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 286TZ Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 94.1 & 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 78-71/35.5 & 69.5/34.5 A Power Factor Power Factor: 83.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 23
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .233 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Single Special Extension Overall Length Overall Length: 26.57 in
Shaft Diameter Shaft Diameter: 1.875 in Shaft Extension Shaft Extension: 5.62 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TZ
Current Current: 78.0-71.0/35.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: 004172.01 Outline Drawing Outline Drawing: SS620852
Voltage Voltage: 208-230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 286
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 29.00 IN Weight Weight: 471.00 LB
UPC UPC: 691720991503 Packaged Width Packaged Width: 22.60 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.50 25%: 15.50 50%: 21.00 75%: 28.80 100%: 35.50 115%: 40.80 125%: 43.50
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 6.20 50%: 0.00 75%: 0.00 100%: 23.90 115%: 27.50 125%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.1 75%: 94.5 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 50.0 50%: 71.0 75%: 80.0 100%: 83.5 115%: 84.5 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,778 125%: 1,775
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 60.0 125%: 75.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.30 75%: 66.30 100%: 88.50 115%: 102.00 125%: 0.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 262.00 Current (%): 738.0 Torque (ft-lbs): 161.00 Torque (%): 182.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 35.50 Current (%): 100.0 Torque (ft-lbs): 88.50 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): Power Factor (%): 83.0 Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 150.00 Current (%): 425.0 Torque (ft-lbs): 225.00 Torque (%): 255.0 Speed (RPM): 1,700 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 250.00 Current (%): Torque (ft-lbs): 145.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 12.50 Current (%): 35.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 225.00 Current (%): Torque (ft-lbs): 175.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 240.00 Current (%): Torque (ft-lbs): 145.00 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle