AC Drives, 7.5 HP, 400-480 V, 11 Amps

AC Drives, 7.5 HP, 400-480 V, 11 Amps
Part#: 174440.00
Catalog#: 174440.00
Weight: 8 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 11 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 8.00 LB | UPC | UPC: 691720029176 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!