AC Drives, 30 HP, 400-480 V, 40 Amps
AC Drives, 30 HP, 400-480 V, 40 Amps
Part#: 174757.00
Catalog#: 174757.00
Weight: 53 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 30 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4/12 (IP65) WASHGUARD |
Ouput Amps | Ouput Amps: 40 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 30 Hp |
Weight | Weight: 53.00 LB | UPC | UPC: 691720326138 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!