General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, DP

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, DP

Part#: 182TCDW7001

Catalog#: I103A

Model#: 182TCDW7001AA

Weight: 62 lb

Key Features


  • Heavy gauge steel frame and base
  • Capacitor start induction run design
  • F1 mounting only, cannot reassemble to F2

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle