Encoder Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Blue Max® Inverter Duty Encoder Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV - 182THTCD8048
Part#: 182THTCD8048
Catalog#: Y988A
Model#: 182THTCD8048AA
Weight: 195 lb
List Price: $5,097.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
Information not available at the moment. Please check back later!
Efficiency
Information not available at the moment. Please check back later!