General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP

Part#: 182TTDB6076

Catalog#: GT0005

Model#: 182TTDB6076AA

Weight: 68 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-215T models steel frame, 254T-449T models cast iron frame
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • Will become build-up item when current stock is gone

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1180 & 985 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 & 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 4.4/2.2 & 3.6/1.8 A Power Factor Power Factor: 69
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6203
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 8.05 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 13.72 in
Shaft Diameter Shaft Diameter: 1.125 in Shaft Extension Shaft Extension: 2.75 in
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 4.4/2.2 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1180 rpm
Connection Drawing Connection Drawing: A-EE7308 Outline Drawing Outline Drawing: SS620292-182T
Voltage Voltage: 230/460 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 86.5 %
Packaged Length Packaged Length: 15.81 IN Weight Weight: 68.00 LB
UPC UPC: 722856049551 Packaged Width Packaged Width: 14.31 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 9.38 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.25 25%: 1.35 50%: 1.60 75%: 1.90 100%: 2.20 115%: 2.50 125%: 2.70
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 0.35 50%: 0.65 75%: 1.00 100%: 1.30 115%: 1.50 125%: 1.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.0 50%: 86.5 75%: 86.5 100%: 86.5 115%: 86.5 125%: 86.5
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 32.0 50%: 51.0 75%: 63.0 100%: 69.0 115%: 71.0 125%: 73.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,178 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 25.0 115%: 30.0 125%: 35.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.65 50%: 3.30 75%: 5.00 100%: 6.70 115%: 7.70 125%: 8.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 11.00 Current (%): 500.0 Torque (ft-lbs): 10.00 Torque (%): 150.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.20 Current (%): 54.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 6.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.20 Current (%): 100.0 Torque (ft-lbs): 6.70 Torque (%): 100.0 Speed (RPM): 1,180 Rated Output (KW): Power Factor (%): 69.0 Rated Output (Hp): 1.50
Curvepoint: Locked-Rotor Current (Amps): 15.00 Current (%): 682.0 Torque (ft-lbs): 11.20 Torque (%): 167.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 37.0 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 13.00 Current (%): 592.0 Torque (ft-lbs): 8.00 Torque (%): 120.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 9.00 Current (%): 410.0 Torque (ft-lbs): 20.00 Torque (%): 298.0 Speed (RPM): 1,050 Rated Output (KW): Power Factor (%): 65.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 14.00 Current (%): 636.0 Torque (ft-lbs): 8.00 Torque (%): 120.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle