General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 182T Frame, DP

General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 182T Frame, DP

Part#: 182TTDBD6079

Catalog#: GT0105

Model#: 182TTDBD6079BA

Weight: 69 lb

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 575 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 1.9 A Power Factor Power Factor: 70
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: N
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6203
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 9.48 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 1.9 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1180 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS600198-100
Voltage Voltage: 575 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 182
Efficiency Efficiency: 86.5 % Packaged Length Packaged Length: 17.00 IN
Weight Weight: 69.00 LB UPC UPC: 722856181152
Packaged Width Packaged Width: 15.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 13.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.20 25%: 1.28 50%: 1.44 75%: 1.60 100%: 1.84 115%: 2.08 125%: 2.16
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 0.35 50%: 0.65 75%: 1.00 100%: 1.30 115%: 1.50 125%: 1.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 74.8 50%: 83.3 75%: 86.0 100%: 86.5 115%: 86.5 125%: 86.5
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 30.0 50%: 48.0 75%: 61.0 100%: 70.0 115%: 73.0 125%: 75.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,175 125%: 1,170
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 25.0 115%: 30.0 125%: 35.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.65 50%: 3.30 75%: 5.00 100%: 6.70 115%: 7.70 125%: 8.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 1.50 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 8.0 Rated Output (Hp): 1.50
Curvepoint: Locked-Rotor Current (Amps): 21.00 Current (%): 0.0 Torque (ft-lbs): 16.00 Torque (%): 235.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 54.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 19.00 Current (%): Torque (ft-lbs): 13.00 Torque (%): Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 12.00 Current (%): Torque (ft-lbs): 22.00 Torque (%): 330.0 Speed (RPM): 990 Rated Output (KW): Power Factor (%): 71.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.30 Current (%): 100.0 Torque (ft-lbs): 6.70 Torque (%): 100.0 Speed (RPM): 1,180 Rated Output (KW): Power Factor (%): 69.5 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 18.00 Current (%): Torque (ft-lbs): 12.50 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50
Curvepoint: 2/3 Current (Amps): 16.00 Current (%): Torque (ft-lbs): 17.00 Torque (%): Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 1.50

Efficiency


Information not available at the moment. Please check back later!