General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 200-208 V, 1800 RPM, 182T Frame, DP

General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 200-208 V, 1800 RPM, 182T Frame, DP

Part#: 182TTDW16048

Catalog#: U425B

Model#: 182TTDW16048AA

Weight: 71 lb

List Price: $1,024.00

Key Features


  • EISA compliant efficiency
  • Motor will accept a C-face kit
  • F1 mounting only, cannot reassemble to F2

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 200-208 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: Automatic Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 9.0-8.9 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.89 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 13.19 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 9.0-8.9 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 005019.01ME Outline Drawing Outline Drawing: 035658-900
Voltage Voltage: 200-208 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 18.31 IN Weight Weight: 71.00 LB
UPC UPC: 722856011145 Packaged Width Packaged Width: 13.50 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 13.44 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.42 25%: 4.87 50%: 5.75 75%: 7.08 100%: 8.85 115%: 9.95 125%: 10.62
% of Rated Load: Rated Output (KW) 0%: 0.11 25%: 0.68 50%: 1.27 75%: 1.87 100%: 2.50 115%: 2.90 125%: 3.13
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.0 50%: 88.2 75%: 89.5 100%: 89.5 115%: 90.0 125%: 89.6
% of Rated Load: Power Factor (%) 0%: 6.9 25%: 38.8 50%: 61.1 75%: 73.2 100%: 79.3 115%: 80.9 125%: 81.7
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,779 75%: 1,767 100%: 1,760 115%: 1,752 125%: 1,745
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 31.0 115%: 38.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.19 50%: 4.40 75%: 6.64 100%: 8.90 115%: 10.27 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 2.05 Current (%): 51.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.12 Power Factor (%): 7.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 34.20 Current (%): 870.0 Torque (ft-lbs): 22.00 Torque (%): 247.0 Speed (RPM): 0 Rated Output (KW): 14.37 Power Factor (%): 50.5 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.00 Current (%): 100.0 Torque (ft-lbs): 8.90 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 2.50 Power Factor (%): 79.3 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 33.50 Current (%): 838.0 Torque (ft-lbs): 14.80 Torque (%): 166.0 Speed (RPM): 330 Rated Output (KW): 0.00 Power Factor (%): 51.7 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 22.00 Current (%): 550.0 Torque (ft-lbs): 35.80 Torque (%): 402.0 Speed (RPM): 1,500 Rated Output (KW): 13.22 Power Factor (%): 75.7 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle