General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 182T Frame, DP

General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 182T Frame, DP

Part#: 182TTDW16090

Catalog#: E799B

Model#: 182TTDW16090AA

Weight: 70 lb

List Price: $905.00

Key Features


  • Motor will accept a C-face kit
  • See XRI® Dripproof in Premium Efficiency section for NEMA Premium efficiencies
  • F1 mounting only, cannot reassemble to F2

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle