General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 182T Frame, DP

General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 182T Frame, DP
Part#: 182TTDW7101
Catalog#: H182A
Model#: 182TTDW7101AA
Weight: 69 lb
Your Price: Login is Required
Key Features
- EISA compliant efficiency
- Motor will accept a C-face kit
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 855 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.0/2.0 A | Power Factor | Power Factor: 60.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 12.19 in |
Frame Length | Frame Length: 8 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.0/2.0 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 855 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035621-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 75.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 69.00 LB |
UPC | UPC: 722856010490 | Packaged Width | Packaged Width: 13.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.42 | 25%: 1.47 | 50%: 1.60 | 75%: 1.77 | 100%: 2.00 | 115%: 2.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.33 | 50%: 0.52 | 75%: 0.74 | 100%: 0.99 | 115%: 1.14 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 57.1 | 50%: 71.7 | 75%: 74.5 | 100%: 75.5 | 115%: 74.8 |
% of Rated Load: Power Factor (%) | 0%: 10.6 | 25%: 28.3 | 50%: 41.0 | 75%: 52.8 | 100%: 60.5 | 115%: 65.0 |
% of Rated Load: Speed (RPM) | 0%: 899 | 25%: 890 | 50%: 880 | 75%: 867 | 100%: 855 | 115%: 845 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 6.15 | Torque (%): 100.0 | Speed (RPM): 855 | Rated Output (KW): 1.14 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 7.80 | Current (%): 390.0 | Torque (ft-lbs): 9.50 | Torque (%): 154.0 | Speed (RPM): 0 | Rated Output (KW): 3.20 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 4.40 | Current (%): 220.0 | Torque (ft-lbs): 14.70 | Torque (%): 239.0 | Speed (RPM): 693 | Rated Output (KW): 3.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |