General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182TC Frame, TEFC

General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182TC Frame, TEFC

Part#: 182TTFBD6003

Catalog#: GT1209A

Model#: 182TTFBD6003CB

Weight: 83 lb

List Price: $883.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3530 & 2944 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 & 84.9 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 8/4 & 6.8/3.4 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 5.35 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 15.85 in
Frame Length Frame Length: 5.85 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 8.0/4.0 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3530 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600200-100
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 86.5 %
Packaged Length Packaged Length: 16.53 IN Weight Weight: 83.00 LB
UPC UPC: 722856062567 Packaged Width Packaged Width: 14.48 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.42 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.20 25%: 2.40 50%: 2.70 75%: 3.30 100%: 4.00 115%: 4.40 125%: 4.70
% of Rated Load: Rated Output (KW) 0%: 0.20 25%: 0.77 50%: 1.36 75%: 1.96 100%: 2.59 115%: 2.98 125%: 3.24
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 72.6 50%: 82.5 75%: 85.6 100%: 86.5 115%: 86.5 125%: 86.3
% of Rated Load: Power Factor (%) 0%: 11.5 25%: 41.0 50%: 62.0 75%: 75.0 100%: 82.0 115%: 85.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,582 50%: 3,566 75%: 3,549 100%: 3,530 115%: 3,520 125%: 3,510
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 65.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.10 50%: 2.20 75%: 3.33 100%: 4.46 115%: 5.15 125%: 5.62
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 35.00 Current (%): 875.0 Torque (ft-lbs): 11.50 Torque (%): 256.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 55.5 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.20 Current (%): 55.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 11.5 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 25.00 Current (%): 625.0 Torque (ft-lbs): 11.00 Torque (%): 244.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 20.50 Current (%): 512.0 Torque (ft-lbs): 18.00 Torque (%): 400.0 Speed (RPM): 2,945 Rated Output (KW): 0.00 Power Factor (%): 81.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 29.00 Current (%): 725.0 Torque (ft-lbs): 9.00 Torque (%): 200.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 1/3 Current (Amps): 32.00 Current (%): 800.0 Torque (ft-lbs): 10.00 Torque (%): 222.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.00 Current (%): 100.0 Torque (ft-lbs): 4.50 Torque (%): 100.0 Speed (RPM): 3,530 Rated Output (KW): 0.00 Power Factor (%): 82.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle