General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182TC Frame, TEFC

General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182TC Frame, TEFC

Part#: 182TTFBD6029

Catalog#: GT1310A

Model#: 182TTFBD6029CB

Weight: 87 lb

List Price: $771.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1762 & 1468 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 8.3/4.15 & 6.8/3.4 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.85 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 15.85 in
Frame Length Frame Length: 5.85 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 8.3/4.2 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1762 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600201-100
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 16.53 IN Weight Weight: 87.00 LB
UPC UPC: 722856063724 Packaged Width Packaged Width: 14.48 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.42 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.60 25%: 2.70 50%: 3.02 75%: 3.52 100%: 4.15 115%: 4.57 125%: 4.88
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 0.72 50%: 1.30 75%: 1.89 100%: 2.51 115%: 2.89 125%: 3.14
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 78.1 50%: 86.3 75%: 88.5 100%: 89.5 115%: 89.2 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 7.3 25%: 33.3 50%: 54.0 75%: 67.5 100%: 76.0 115%: 80.0 125%: 81.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,778 100%: 1,770 115%: 1,766 125%: 1,762
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.42 75%: 6.65 100%: 9.00 115%: 10.30 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 30.00 Current (%): 714.0 Torque (ft-lbs): 19.50 Torque (%): 217.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.60 Current (%): 62.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 7.3 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 20.50 Current (%): 488.0 Torque (ft-lbs): 37.00 Torque (%): 411.0 Speed (RPM): 1,526 Rated Output (KW): 0.00 Power Factor (%): 73.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.20 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 76.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 37.00 Current (%): 881.0 Torque (ft-lbs): 27.00 Torque (%): 300.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 50.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 26.50 Current (%): 631.0 Torque (ft-lbs): 24.00 Torque (%): 267.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 1/3 Current (Amps): 32.00 Current (%): 762.0 Torque (ft-lbs): 19.40 Torque (%): 216.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle