General Purpose Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182TC Frame, TEFC

XRI® General Purpose General Purpose Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182TC Frame, TEFC - 182TTFW6001
Part#: 182TTFW6001
Catalog#: E2009
Model#: 182TTFW6001AA
Weight: 63 lb
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
- Shaft slinger, Class F insulation
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 3 Hp |
| Output KW | Output KW: 2.2 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3510 & 2880 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182TC | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 86.5 & 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 7.8/3.9 & 9.2/4.6 A |
| Power Factor | Power Factor: 83 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F4 | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: TEFC |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 2 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: 3.56 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 13.97 in |
| Frame Length | Frame Length: 8.5 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.88 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 7.8/3.9 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
| Outline Drawing | Outline Drawing: 035538-850 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 63.00 LB |
| UPC | UPC: 722856018328 | Packaged Width | Packaged Width: 13.50 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 13.44 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.10 | 50%: 2.60 | 75%: 3.20 | 100%: 3.90 | 115%: 4.50 | 125%: 4.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.60 | 115%: 3.00 | 125%: 3.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.6 | 100%: 86.5 | 115%: 85.1 | 125%: 86.7 |
| % of Rated Load: Power Factor (%) | 0%: 13.5 | 25%: 46.6 | 50%: 66.5 | 75%: 77.3 | 100%: 83.0 | 115%: 85.4 | 125%: 85.8 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,579 | 50%: 3,559 | 75%: 3,539 | 100%: 3,510 | 115%: 3,500 | 125%: 3,492 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 0.0 | 125%: 55.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 32.50 | Current (%): 833.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 186 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 31.50 | Current (%): 808.0 | Torque (ft-lbs): 9.40 | Torque (%): 209.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 21.70 | Current (%): 556.0 | Torque (ft-lbs): 18.20 | Torque (%): 404.0 | Speed (RPM): 2,800 | Rated Output (KW): 0.00 | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 33.00 | Current (%): 846.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 49.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 26.40 | Current (%): 677.0 | Torque (ft-lbs): 11.60 | Torque (%): 258.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




