7.5/5,3600/3000,TEFC,184TC,3/60/50/230/460#190/380
7.5/5,3600/3000,TEFC,184TC,3/60/50/230/460#190/380
Part#: 184THFBD34001
Catalog#: 184THFBD34001
Weight: 216 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.125 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS600201-200 |
Packaged Length | Packaged Length: 25.00 IN | Weight | Weight: 216.00 LB |
Packaged Width | Packaged Width: 21.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
Efficiency
Information not available at the moment. Please check back later!