General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, DP

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, DP

Part#: 184TTDBD6029

Catalog#: GT0313

Model#: 184TTDBD6029BA

Weight: 120 lb

List Price: $918.00

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 3 Hp
Output KW Output KW: 3.7 & 2.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1765 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184TC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 13.2/6.6 & 10.4/5.2 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6203
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.72 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 13.2/6.6 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600235-200
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 89.5 % Packaged Length Packaged Length: 19.00 IN
Weight Weight: 120.00 LB UPC UPC: 722856183330
Packaged Width Packaged Width: 15.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.60 25%: 3.80 50%: 4.50 75%: 5.50 100%: 6.60 115%: 7.40 125%: 8.00
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 1.10 50%: 2.10 75%: 3.10 100%: 4.20 115%: 4.80 125%: 5.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.5 50%: 88.5 75%: 89.5 100%: 89.5 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 37.0 50%: 59.0 75%: 72.0 100%: 80.0 115%: 82.0 125%: 83.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,770 100%: 1,765 115%: 1,755 125%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.20 100%: 14.90 115%: 17.40 125%: 18.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 45.00 Current (%): 682.0 Torque (ft-lbs): 42.00 Torque (%): 282.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 3.60 Current (%): 55.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 50.00 Current (%): 758.0 Torque (ft-lbs): 27.00 Torque (%): 181.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.60 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 55.00 Current (%): 833.0 Torque (ft-lbs): 36.00 Torque (%): 242.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 50.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 30.00 Current (%): 455.0 Torque (ft-lbs): 56.00 Torque (%): 376.0 Speed (RPM): 1,550 Rated Output (KW): 0.00 Power Factor (%): 72.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 53.00 Current (%): 803.0 Torque (ft-lbs): 33.00 Torque (%): 221.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


Information not available at the moment. Please check back later!