General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 184TC Frame, DP

General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 184TC Frame, DP

Part#: 184TTDBD6081

Catalog#: GT0308

Weight: 120 lb

List Price: $803.00

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 2 & 1.50 Hp
Output KW Output KW: 1.5 & 1.1 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1175 & 980 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184TC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 87.5 & 87 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 6.4-6.4/3.2 & 5.4/2.7 A Power Factor Power Factor: 70
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: M
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6203
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 6.08 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 6.4-6.4/3.2 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1175 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600235-200
Voltage Voltage: 208-230/460 V Output KW Output KW: 1.5 kW
Output HP Output HP: 2 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 87.5 % Packaged Length Packaged Length: 19.00 IN
Weight Weight: 120.00 LB UPC UPC: 722856214317
Packaged Width Packaged Width: 15.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.00 25%: 2.10 50%: 2.30 75%: 2.70 100%: 3.00 115%: 3.50 125%: 3.70
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 0.50 50%: 0.90 75%: 1.30 100%: 1.70 115%: 2.00 125%: 2.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 75.5 50%: 84.0 75%: 86.5 100%: 87.5 115%: 87.5 125%: 86.5
% of Rated Load: Power Factor (%) 0%: 7.5 25%: 30.0 50%: 47.0 75%: 60.0 100%: 70.0 115%: 72.0 125%: 74.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,175 115%: 1,170 125%: 1,165
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 40.0 125%: 50.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 8.90 115%: 10.30 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 14.00 Current (%): Torque (ft-lbs): 28.00 Torque (%): 315.0 Speed (RPM): 970 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 2.00
Curvepoint: Full Load Current (Amps): 3.20 Current (%): 100.0 Torque (ft-lbs): 8.90 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): Power Factor (%): 70.0 Rated Output (Hp): 2.00
Curvepoint: 2/3 Current (Amps): 20.00 Current (%): Torque (ft-lbs): 21.00 Torque (%): Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 2.00
Curvepoint: 1/3 Current (Amps): 25.00 Current (%): Torque (ft-lbs): 17.50 Torque (%): Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 2.00
Curvepoint: No Load Current (Amps): 2.00 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 7.0 Rated Output (Hp): 2.00
Curvepoint: Pull-Up Current (Amps): 23.00 Current (%): Torque (ft-lbs): 17.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 2.00
Curvepoint: Locked-Rotor Current (Amps): 26.00 Current (%): Torque (ft-lbs): 20.00 Torque (%): 215.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 51.0 Rated Output (Hp): 2.00

Efficiency


Information not available at the moment. Please check back later!