Multispeed Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Multispeed Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Part#: 184TTDBD7286
Catalog#: Y454B
Model#: 184TTDBD7286AA
Weight: 76 lb
Key Features
- IP22, Ball Bearings
- 1.15 Service Factor
- F1 mounting only, cannot reassemble to F2
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 1.33 Hp |
Output KW | Output KW: 2.2 & 0.99 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 1775 & 1180 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 82 & 76 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 60 Hz | Current | Current: 9-8.5 & 5-4.98 A |
Power Factor | Power Factor: 72.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 15.0678 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200-230 V | Current | Current: 9.0-8.5 A |
Efficiency | Efficiency: 82 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7317 |
Outline Drawing | Outline Drawing: SS600198-200 | Packaged Length | Packaged Length: 15.00 IN |
Weight | Weight: 76.00 LB | UPC | UPC: 722856213723 |
Packaged Width | Packaged Width: 15.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 13.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.40 | 25%: 6.80 | 50%: 7.00 | 75%: 8.00 | 100%: 9.00 | 115%: 9.60 | 125%: 10.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 0.82 | 50%: 1.40 | 75%: 2.01 | 100%: 2.63 | 115%: 3.02 | 125%: 3.28 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.9 | 50%: 79.8 | 75%: 83.7 | 100%: 82.0 | 115%: 85.4 | 125%: 85.3 |
% of Rated Load: Power Factor (%) | 0%: 9.8 | 25%: 30.5 | 50%: 49.0 | 75%: 62.8 | 100%: 72.5 | 115%: 76.5 | 125%: 78.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,768 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.41 | 75%: 6.64 | 100%: 8.88 | 115%: 10.24 | 125%: 11.15 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 83.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.20 | Power Factor (%): 11.2 | Rated Output (Hp): 1.33 |
Curvepoint: Locked-Rotor | Current (Amps): 14.20 | Current (%): 550.0 | Torque (ft-lbs): 9.43 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): 6.78 | Power Factor (%): 59.2 | Rated Output (Hp): 1.33 |
Curvepoint: Full Load | Current (Amps): 2.50 | Current (%): 100.0 | Torque (ft-lbs): 5.93 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 1.26 | Power Factor (%): 60.5 | Rated Output (Hp): 1.33 |
Curvepoint: Break-Down | Current (Amps): 8.50 | Current (%): 325.0 | Torque (ft-lbs): 19.04 | Torque (%): 320.0 | Speed (RPM): 1,035 | Rated Output (KW): 5.31 | Power Factor (%): 78.5 | Rated Output (Hp): 1.33 |
Efficiency
Information not available at the moment. Please check back later!