General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 184T Frame, DP

General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 184T Frame, DP

Part#: 184TTDW7101

Catalog#: H183A

Model#: 184TTDW7101AA

Weight: 62 lb

List Price: $1,162.00

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Motor will accept a C-face kit
  • F1 mounting only, cannot reassemble to F2
  • Class F insulation
  • 1.15 service factor on sinewave, 1.0 service factor on IGBT power
  • Suitable for 10:1 VT on all frame sizes and 10:1 CT up to 365T frame
  • UL recognized, CSA certified and CE mark

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 230/460 V
Speed Speed: 865 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 77.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 5.6/2.8 A Power Factor Power Factor: 65
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: 10.88 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 13.19 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 5.6/2.8 A Synchronous RPM Synchronous RPM: 900 rpm
Frequency Frequency: 60 Hz Speed Speed: 865 rpm
Connection Drawing Connection Drawing: 005010.01ME Outline Drawing Outline Drawing: 035543-900
Voltage Voltage: 230/460 V Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 77.1 %
Packaged Length Packaged Length: 18.31 IN Weight Weight: 62.00 LB
UPC UPC: 722856010506 Packaged Width Packaged Width: 13.50 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 13.44 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.00 25%: 2.00 50%: 2.15 75%: 2.39 100%: 2.80 115%: 3.00 125%: 3.33
% of Rated Load: Rated Output (KW) 0%: 0.16 25%: 0.48 50%: 0.79 75%: 1.09 100%: 1.45 115%: 1.75 125%: 1.78
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 59.3 50%: 71.4 75%: 77.0 100%: 77.1 115%: 73.6 125%: 76.1
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 30.1 50%: 46.1 75%: 57.0 100%: 65.0 115%: 73.2 125%: 67.2
% of Rated Load: Speed (RPM) 0%: 900 25%: 890 50%: 882 75%: 872 100%: 865 115%: 855 125%: 849
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.25 50%: 4.50 75%: 6.75 100%: 9.10 115%: 10.60 125%: 11.25
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 12.09 Current (%): 0.0 Torque (ft-lbs): 19.40 Torque (%): 216.0 Speed (RPM): 0 Rated Output (KW): 4.65 Power Factor (%): 48.2 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 11.84 Current (%): 0.0 Torque (ft-lbs): 17.30 Torque (%): 190.0 Speed (RPM): 177 Rated Output (KW): 4.76 Power Factor (%): 50.4 Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 8.28 Current (%): 0.0 Torque (ft-lbs): 22.50 Torque (%): 265.0 Speed (RPM): 675 Rated Output (KW): 4.32 Power Factor (%): 65.4 Rated Output (Hp): 1.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle