CM5 VECTOR 1PH OR 3PH, NORMAL DUTY 1.5HP 4.3A & HEAVY DUTY 1.5HP 4.3A 200-240V IP20, DRIVE SIZE A
CONTROLMAX™ CM5 Series CM5 VECTOR 1PH OR 3PH, NORMAL DUTY 1.5HP 4.3A & HEAVY DUTY 1.5HP 4.3A 200-240V IP20, DRIVE SIZE A - 186117.00M
Part#: 186117.00M
Catalog#: 186117.00M
Weight: 2.65 lb
List Price: $608.00
Your Price: Login is Required
Specifications
| Packaged Length | Packaged Length: 4.36 IN | Weight | Weight: 2.65 LB |
| UPC | UPC: 722856223777 | Packaged Width | Packaged Width: 3.89 IN |
| Packaged Height | Packaged Height: 7.47 IN |
Efficiency
Information not available at the moment. Please check back later!