Obsolete, replaced by B199044.00 -..125HP..1200RPM.445T.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........

Obsolete, replaced by B199044.00 -..125HP..1200RPM.445T.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........

Part#: 199044.00

Catalog#: 199044.00

Model#: C445T11FB1AA

Weight: 2081 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 & 100 Hp
Output KW Output KW: 93.0 & 75.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1188 & 988 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 445T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95 & 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 142 & 138 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .035 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 142 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1188 rpm
Connection Drawing Connection Drawing: A-EE7341C-LE Outline Drawing Outline Drawing: SS620287-445T
Voltage Voltage: 460 V Output KW Output KW: 93 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 445
Efficiency Efficiency: 95 % Weight Weight: 2081.00 LB
UPC UPC: 691720301074 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 37.50 25%: 50.00 50%: 77.00 75%: 108.00 100%: 142.00 115%: 165.00 125%: 180.00
% of Rated Load: Rated Output (KW) 0%: 2.50 25%: 25.00 50%: 49.00 75%: 73.50 100%: 98.00 115%: 113.00 125%: 123.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.4 50%: 94.5 75%: 95.0 100%: 95.0 115%: 95.0 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 63.0 50%: 80.0 75%: 85.0 100%: 86.0 115%: 86.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,194 75%: 1,192 100%: 1,188 115%: 1,186 125%: 1,184
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 137.00 50%: 274.00 75%: 413.00 100%: 552.00 115%: 636.00 125%: 693.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 142.00 Current (%): 100.0 Torque (ft-lbs): 552.00 Torque (%): 100.0 Speed (RPM): 1,188 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 125.00
Curvepoint: Locked-Rotor Current (Amps): 907.00 Current (%): 638.0 Torque (ft-lbs): 1,025.00 Torque (%): 185.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 33.0 Rated Output (Hp): 125.00
Curvepoint: Pull-Up Current (Amps): 750.00 Current (%): 528.0 Torque (ft-lbs): 900.00 Torque (%): 162.0 Speed (RPM): 500 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: Break-Down Current (Amps): 450.00 Current (%): 318.0 Torque (ft-lbs): 1,250.00 Torque (%): 225.0 Speed (RPM): 1,150 Rated Output (KW): Power Factor (%): 62.0 Rated Output (Hp): 125.00
Curvepoint: 1/3 Current (Amps): 850.00 Current (%): 600.0 Torque (ft-lbs): 900.00 Torque (%): 162.0 Speed (RPM): 250 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: No Load Current (Amps): 37.50 Current (%): 26.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 125.00
Curvepoint: 2/3 Current (Amps): 650.00 Current (%): 458.0 Torque (ft-lbs): 1,000.00 Torque (%): 180.0 Speed (RPM): 750 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00

Efficiency


Information not available at the moment. Please check back later!