Obsolete Replaced by B199741.00..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........

Obsolete Replaced by B199741.00..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........

Part#: 199741.00

Catalog#: 199741.00

Model#: C215T17DK45A

Weight: 155 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1770 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215TC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 25.6/12.8 & 24/12 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .805 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 25.6/12.8 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: EE7308-LE Outline Drawing Outline Drawing: SS620657
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 91.7 % Weight Weight: 155.00 LB
UPC UPC: 691720043226 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 6.00 25%: 6.60 50%: 8.00 75%: 10.00 100%: 12.20 115%: 14.50 125%: 15.10
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 2.20 50%: 4.10 75%: 6.10 100%: 8.10 115%: 9.40 125%: 10.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.5 50%: 91.0 75%: 91.7 100%: 91.7 115%: 91.0 125%: 91.0
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 42.0 50%: 64.5 75%: 76.5 100%: 83.0 115%: 84.5 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,782 75%: 1,775 100%: 1,768 115%: 1,763 125%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.30 50%: 14.70 75%: 22.20 100%: 29.70 115%: 34.20 125%: 37.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 78.00 Current (%): 639.0 Torque (ft-lbs): 40.00 Torque (%): 135.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 81.00 Current (%): 656.0 Torque (ft-lbs): 50.00 Torque (%): 168.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 32.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 48.00 Current (%): 393.0 Torque (ft-lbs): 80.00 Torque (%): 269.0 Speed (RPM): 1,710 Rated Output (KW): 0.00 Power Factor (%): 66.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 6.00 Current (%): 49.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 70.00 Current (%): 574.0 Torque (ft-lbs): 45.00 Torque (%): 152.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 75.00 Current (%): 615.0 Torque (ft-lbs): 40.00 Torque (%): 135.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 12.20 Current (%): 100.0 Torque (ft-lbs): 29.70 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): 0.00 Power Factor (%): 83.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!