Obsolete Replaced by B199781.00..10HP..3600RPM.215JM.TEFC.230/460V.3PH.60HZ.CONT.40C..RIGID C FACE......JM PUMP........

Obsolete Replaced by B199781.00..10HP..3600RPM.215JM.TEFC.230/460V.3PH.60HZ.CONT.40C..RIGID C FACE......JM PUMP........

Part#: 199781.00

Catalog#: 199781.00

Weight: 164 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3505 & 2915 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 90.2 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 22.8/11.4 & 21/10.5 A Power Factor Power Factor: 90
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .685 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 22.8/11.4 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 3505 rpm
Connection Drawing Connection Drawing: EE7308-LE Outline Drawing Outline Drawing: SS620561
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 90.2 % Weight Weight: 164.00 LB
UPC UPC: 691720048474 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.50 25%: 4.50 50%: 6.50 75%: 8.80 100%: 11.60 115%: 12.80 125%: 14.50
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 2.10 50%: 4.00 75%: 6.10 100%: 8.40 115%: 9.40 125%: 10.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.5 50%: 92.4 75%: 92.4 100%: 90.2 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 59.0 50%: 79.0 75%: 86.0 100%: 90.0 115%: 90.0 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,580 50%: 3,570 75%: 3,550 100%: 3,525 115%: 3,510 125%: 3,500
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 100.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.20 100%: 15.00 115%: 17.30 125%: 18.90
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 60.00 Current (%): 522.0 Torque (ft-lbs): 28.00 Torque (%): 187.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 49.00 Current (%): 426.0 Torque (ft-lbs): 50.00 Torque (%): 290.0 Speed (RPM): 3,075 Rated Output (KW): Power Factor (%): 73.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 3.50 Current (%): 30.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 6.5 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 67.00 Current (%): 583.0 Torque (ft-lbs): 25.00 Torque (%): 167.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 72.00 Current (%): 626.0 Torque (ft-lbs): 27.00 Torque (%): 180.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 80.00 Current (%): 652.0 Torque (ft-lbs): 31.00 Torque (%): 207.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 43.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 11.40 Current (%): 100.0 Torque (ft-lbs): 15.00 Torque (%): 100.0 Speed (RPM): 3,540 Rated Output (KW): Power Factor (%): 90.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!