Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JMV Frame, DP

Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JMV Frame, DP - 213TTDWD16307

Part#: 213TTDWD16307

Catalog#: E173A

Model#: 213TTDWD16307AA

Weight: 98 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Motors are suitable for 10:1 VT and 2:1 CT
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • NEMA JM pump shaft dimensions
  • JMV frame includes drip cover for vertical mount without base
  • Mechanically locked on shaft end
  • Continuous duty
  • Class B insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle