7.5,DP,1800,213HPV,3/60/200

7.5,DP,1800,213HPV,3/60/200

Part#: 213TTDWD16344

Catalog#: 213TTDWD16344

Weight: 133 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 200 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: 213HPV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23 A Power Factor Power Factor: 77.1
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.56 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: HP Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 23 A Frequency Frequency: 60 Hz
Speed Speed: 1765 rpm Connection Drawing Connection Drawing: 005102.01
Outline Drawing Outline Drawing: SS86651-1115 Voltage Voltage: 200 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 213 Efficiency Efficiency: 91 %
Weight Weight: 133.00 LB Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.19 25%: 12.65 50%: 15.41 75%: 18.63 100%: 23.00 115%: 24.84 125%: 27.83
% of Rated Load: Rated Output (KW) 0%: 0.22 25%: 1.64 50%: 3.10 75%: 4.60 100%: 6.15 115%: 7.00 125%: 7.77
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.4 50%: 89.9 75%: 91.0 100%: 91.0 115%: 90.8 125%: 89.9
% of Rated Load: Power Factor (%) 0%: 5.2 25%: 37.4 50%: 58.1 75%: 71.3 100%: 77.1 115%: 81.4 125%: 80.6
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,784 75%: 1,775 100%: 1,765 115%: 1,755 125%: 1,748
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 40.0 125%: 45.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.50 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 10.00 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): 0.00 Power Factor (%): 77.1 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 55.00 Current (%): 550.0 Torque (ft-lbs): 40.00 Torque (%): 179.0 Speed (RPM): 700 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 37.00 Current (%): 370.0 Torque (ft-lbs): 66.10 Torque (%): 296.0 Speed (RPM): 1,575 Rated Output (KW): 0.00 Power Factor (%): 71.9 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 48.00 Current (%): 480.0 Torque (ft-lbs): 47.00 Torque (%): 211.0 Speed (RPM): 1,100 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.30 Current (%): 43.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 61.00 Current (%): 610.0 Torque (ft-lbs): 45.30 Torque (%): 203.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 44.8 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 60.00 Current (%): 600.0 Torque (ft-lbs): 40.00 Torque (%): 179.0 Speed (RPM): 250 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!