General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 213T Frame, TEFC

Globetrotter® General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 213T Frame, TEFC - 213TTFBD6101
Part#: 213TTFBD6101
Catalog#: GT15105
Model#: 213TTFBD6101BB
Weight: 125 lb
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- Inverter Duty 10:1 Variable Torque and up to 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly
- Dual frame mounting holes
- Provisions to add stub shaft for an encoder
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
| Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 878 & 730 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 213T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 84 & 84.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 6.4/3.2 & 6/3 A |
| Power Factor | Power Factor: 68.5 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: TEFC |
| UL | UL: NO LETTER - ME,WUXI TEFC BLUEWHALE CLASS 1 DIV. 2 UL LISTED | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 8 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: 7.1513 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 & 750 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 6.4/3.2 A |
| Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 878 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS620737-100 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 125.00 LB |
| UPC | UPC: 722856201966 | Packaged Width | Packaged Width: 16.50 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.20 | 50%: 2.40 | 75%: 2.70 | 100%: 3.20 | 115%: 3.50 | 125%: 3.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.50 | 50%: 0.90 | 75%: 1.31 | 100%: 1.74 | 115%: 2.00 | 125%: 2.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.5 | 50%: 83.4 | 75%: 85.7 | 100%: 84.0 | 115%: 84.6 | 125%: 84.1 |
| % of Rated Load: Power Factor (%) | 0%: 7.4 | 25%: 29.5 | 50%: 47.5 | 75%: 60.2 | 100%: 68.5 | 115%: 72.0 | 125%: 73.5 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 878 | 115%: 872 | 125%: 870 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 45.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.94 | 50%: 5.92 | 75%: 8.93 | 100%: 12.00 | 115%: 13.86 | 125%: 15.11 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 2.10 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 7.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Pull-Up | Current (Amps): 16.80 | Current (%): 530.0 | Torque (ft-lbs): 19.20 | Torque (%): 161.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 1/3 | Current (Amps): 18.00 | Current (%): 568.0 | Torque (ft-lbs): 19.20 | Torque (%): 160.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 3.20 | Current (%): 100.0 | Torque (ft-lbs): 12.00 | Torque (%): 100.0 | Speed (RPM): 878 | Rated Output (KW): 0.00 | Power Factor (%): 68.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 10.00 | Current (%): 315.0 | Torque (ft-lbs): 30.00 | Torque (%): 250.0 | Speed (RPM): 760 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 2/3 | Current (Amps): 15.00 | Current (%): 472.0 | Torque (ft-lbs): 24.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 20.30 | Current (%): 638.0 | Torque (ft-lbs): 23.00 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 47.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!