General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC

Part#: 213TTFCD6070

Catalog#: GT1016A-P

Model#: 213TTFCD6070BA

Weight: 206 lb

List Price: $1,653.00

Key Features


  • IP-55 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • Division 2 Class 1 groups A,B,C,D this is for TEFC models, T2B temp code
  • UL®* listed, UL certified for Canada and CE®* mark

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1768 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 213T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 90.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 19/9.5 & 16.2/8.1 A Power Factor Power Factor: 79.3
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.473 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 19.0/9.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1768 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS620702-100
Voltage Voltage: 230/460 V Frame Size Frame Size: 213
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 26.50 IN
Weight Weight: 206.00 LB UPC UPC: 722856183750
Packaged Width Packaged Width: 18.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.50 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.60 25%: 5.00 50%: 6.10 75%: 7.70 100%: 9.50 115%: 10.80 125%: 11.60
% of Rated Load: Rated Output (KW) 0%: 0.45 25%: 1.60 50%: 3.10 75%: 4.50 100%: 6.00 115%: 7.10 125%: 7.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.0 75%: 93.0 100%: 91.7 115%: 91.0 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 12.3 25%: 40.2 50%: 63.8 75%: 73.4 100%: 79.3 115%: 82.5 125%: 82.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,775 100%: 1,768 115%: 1,762 125%: 1,758
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.60 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 62.00 Current (%): 653.0 Torque (ft-lbs): 45.00 Torque (%): 202.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 43.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.60 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 59.00 Current (%): 621.0 Torque (ft-lbs): 37.50 Torque (%): 168.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 56.00 Current (%): 589.0 Torque (ft-lbs): 38.00 Torque (%): 170.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.50 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 35.00 Current (%): 368.0 Torque (ft-lbs): 59.00 Torque (%): 265.0 Speed (RPM): 1,580 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 51.00 Current (%): 537.0 Torque (ft-lbs): 47.00 Torque (%): 211.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!