Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC

Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC

Part#: 213TTFND6550

Catalog#: U869B

Model#: 213TTFND6550AA

Weight: 226 lb

List Price: $2,037.00

Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • IP55 enclosure
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Extended grease tubes, regreasable in service
  • T-drains provided for effective drainage (Installed in both endshields
  • Suitable for shaft down mounting
  • Shaft Slinger
  • Forsheda seals on both ends
  • Actual test and vibration data supplied with each motor

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle