2,900,EPFC,213T,3/60/230/460
2,900,EPFC,213T,3/60/230/460
Part#: 213TTGN4068
Catalog#: 213TTGN4068
Weight: 217 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 880 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.5/3.8 A | Power Factor | Power Factor: 60.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.6 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.5/3.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 880 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: 037660-912 | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 217.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.30 | 50%: 2.70 | 75%: 3.10 | 100%: 3.75 | 115%: 4.00 | 125%: 4.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.54 | 50%: 0.95 | 75%: 1.30 | 100%: 1.80 | 115%: 2.00 | 125%: 2.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.0 | 50%: 78.0 | 75%: 82.0 | 100%: 82.5 | 115%: 83.5 | 125%: 83.0 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 26.5 | 50%: 42.5 | 75%: 53.0 | 100%: 60.2 | 115%: 63.5 | 125%: 64.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 115%: 875 | 125%: 872 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.90 | 50%: 5.90 | 75%: 8.90 | 100%: 12.00 | 115%: 13.80 | 125%: 15.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 18.00 | Current (%): 480.0 | Torque (ft-lbs): 18.00 | Torque (%): 150.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): 37.5 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 17.00 | Current (%): 453.0 | Torque (ft-lbs): 20.00 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 11.30 | Current (%): 301.0 | Torque (ft-lbs): 31.70 | Torque (%): 264.0 | Speed (RPM): 785 | Rated Output (KW): | Power Factor (%): 61.5 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 18.50 | Current (%): 493.0 | Torque (ft-lbs): 20.00 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 15.00 | Current (%): 400.0 | Torque (ft-lbs): 25.00 | Torque (%): 208.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!