Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213T Frame, TENV

XRI®-SD Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213T Frame, TENV - 213TTTCD6501
Part#: 213TTTCD6501
Catalog#: E603B
Model#: 213TTTCD6501AA
Weight: 176 lb
List Price: $1,628.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 100% cast iron construction for rigidity and reduced vibration
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- MAX GUARD® Class H insulation system
- IP55 protection
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Internal and external epoxy finish
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 8.7 A |
| Power Factor | Power Factor: 86.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.407 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 8.7 A |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS810117-100 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 26.50 IN | Weight | Weight: 176.00 LB |
| UPC | UPC: 722856191465 | Packaged Width | Packaged Width: 18.00 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.70 | 50%: 5.10 | 75%: 6.80 | 100%: 8.70 | 115%: 10.00 | 125%: 10.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 1.61 | 50%: 3.06 | 75%: 4.56 | 100%: 6.10 | 115%: 7.06 | 125%: 7.70 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.0 | 50%: 91.3 | 75%: 92.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.4 |
| % of Rated Load: Power Factor (%) | 0%: 7.8 | 25%: 54.0 | 50%: 75.2 | 75%: 83.0 | 100%: 86.8 | 115%: 87.8 | 125%: 88.3 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,564 | 75%: 3,545 | 100%: 3,525 | 115%: 3,512 | 125%: 3,503 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.53 | 75%: 8.33 | 100%: 11.18 | 115%: 12.90 | 125%: 14.06 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 46.00 | Current (%): 527.0 | Torque (ft-lbs): 23.20 | Torque (%): 208.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 8.70 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 86.8 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 54.00 | Current (%): 618.0 | Torque (ft-lbs): 19.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 63.00 | Current (%): 722.0 | Torque (ft-lbs): 20.70 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.8 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 38.80 | Current (%): 445.0 | Torque (ft-lbs): 34.70 | Torque (%): 310.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 573.0 | Torque (ft-lbs): 19.20 | Torque (%): 172.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!

