General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, DP

GlobetrotterĀ® General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, DP - 215TTDBD6026

Part#: 215TTDBD6026

Catalog#: GT0019A

Model#: 215TTDBD6026BB

Weight: 143.33 lb

List Price: $1,394.00

Key Features


  • Meets or exceeds NEMA PremiumĀ® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1768 & 1470 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215T Thermal Protection Thermal Protection: NOT
Efficiency Efficiency: 91.7 & 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 25.4/12.7 & 23.4/11.7 A
Power Factor Power Factor: 80.1 Duty Duty: CONTINUOUS
Insulation Class Insulation Class: F3 Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: DP
UL UL: V - LI,ME-INS,CONST UL REC CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: LINE OR INVERTER
Poles Poles: 4 Rotation Rotation: REV
Resistance Main Resistance Main: 1.217 Ohms Mounting Mounting: RIGID
Motor Orientation Motor Orientation: HORIZONTAL Drive End Bearing Drive End Bearing: BALL
Opp Drive End Bearing Opp Drive End Bearing: BALL Frame Material Frame Material: ROLLED STEEL
Shaft Type Shaft Type: T Overall Length Overall Length: 17.52 in
Shaft Diameter Shaft Diameter: 1 3/8 in Shaft Extension Shaft Extension: 3.38 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 10:1
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 25.4/12.7 A
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1768 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS620684 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 20.52 IN Weight Weight: 143.33 LB
UPC UPC: 722856060259 Packaged Width Packaged Width: 15.18 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.80 25%: 6.50 50%: 8.00 75%: 10.20 100%: 12.70 115%: 14.50 125%: 15.70
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 2.20 50%: 4.10 75%: 6.10 100%: 8.10 115%: 9.50 125%: 10.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.5 50%: 90.9 75%: 91.9 100%: 91.7 115%: 90.4 125%: 90.7
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 43.8 50%: 65.1 75%: 75.8 100%: 80.1 115%: 82.2 125%: 82.3
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,778 100%: 1,768 115%: 1,762 125%: 1,758
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.30 50%: 14.70 75%: 22.20 100%: 29.80 115%: 34.30 125%: 37.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 76.00 Current (%): 598.0 Torque (ft-lbs): 50.00 Torque (%): 168.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 66.00 Current (%): 520.0 Torque (ft-lbs): 63.00 Torque (%): 211.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 44.00 Current (%): 346.0 Torque (ft-lbs): 82.00 Torque (%): 275.0 Speed (RPM): 1,578 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 12.70 Current (%): 100.0 Torque (ft-lbs): 29.80 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): 0.00 Power Factor (%): 81.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 73.00 Current (%): 575.0 Torque (ft-lbs): 42.00 Torque (%): 141.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 79.00 Current (%): 622.0 Torque (ft-lbs): 65.00 Torque (%): 218.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 45.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 5.80 Current (%): 46.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.5 Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle