General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 215T Frame, DP

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 215T Frame, DP

Part#: 215TTDBD6079

Catalog#: GT0114

Weight: 136 lb

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 575 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 5.5 A
Power Factor Power Factor: 76 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: J Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.186 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Current Current: 5.5 A Efficiency Efficiency: 89.5 %
Service Factor Service Factor: 1.15 Speed Speed: 1180 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620684
Packaged Length Packaged Length: 22.00 IN Weight Weight: 136.00 LB
UPC UPC: 722856181206 Packaged Width Packaged Width: 16.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.64 25%: 2.88 50%: 3.52 75%: 4.40 100%: 5.52 115%: 6.24 125%: 6.80
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 1.20 50%: 2.20 75%: 3.10 100%: 4.20 115%: 4.80 125%: 5.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 77.8 50%: 84.5 75%: 90.1 100%: 89.5 115%: 89.6 125%: 88.1
% of Rated Load: Power Factor (%) 0%: 11.4 25%: 41.8 50%: 62.8 75%: 70.7 100%: 76.0 115%: 77.2 125%: 78.3
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,178 125%: 1,174
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 50.0 125%: 65.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.70 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 3.30 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 6.5 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 36.00 Current (%): 522.0 Torque (ft-lbs): 38.00 Torque (%): 170.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 43.00 Current (%): 623.0 Torque (ft-lbs): 30.50 Torque (%): 137.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 40.00 Current (%): 580.0 Torque (ft-lbs): 31.50 Torque (%): 141.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 26.00 Current (%): 377.0 Torque (ft-lbs): 59.00 Torque (%): 265.0 Speed (RPM): 1,075 Rated Output (KW): 0.00 Power Factor (%): 64.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.90 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,181 Rated Output (KW): 0.00 Power Factor (%): 76.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 48.00 Current (%): 696.0 Torque (ft-lbs): 37.00 Torque (%): 166.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 38.0 Rated Output (Hp): 5.00

Efficiency


Information not available at the moment. Please check back later!