Multispeed Motor, 5 & 2.22 HP, 3 Ph, 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 215T Frame, DP

Multispeed Motor, 5 & 2.22 HP, 3 Ph, 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 215T Frame, DP
Part#: 215TTDBD7204
Catalog#: Y455A
Model#: 215TTDBD7204AA
Weight: 145 lb
List Price: $2,780.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 2.22 Hp |
Output KW | Output KW: 3.7 & 1.7 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 1782 & 1185 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 14.5-14 & 7.5-7.2 A | Power Factor | Power Factor: 74.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .5201 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 14.5-14.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: EE7317 | Outline Drawing | Outline Drawing: SS620684 |
Voltage | Voltage: 200-230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 87.5 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 145.00 LB | UPC | UPC: 722856212290 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.80 | 25%: 9.20 | 50%: 10.20 | 75%: 12.00 | 100%: 14.00 | 115%: 15.20 | 125%: 16.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.30 | 50%: 2.20 | 75%: 3.20 | 100%: 4.20 | 115%: 4.80 | 125%: 5.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.0 | 50%: 85.8 | 75%: 87.5 | 100%: 87.5 | 115%: 87.3 | 125%: 87.1 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 32.5 | 50%: 52.5 | 75%: 66.0 | 100%: 74.5 | 115%: 78.0 | 125%: 79.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,782 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.50 | 75%: 11.00 | 100%: 15.00 | 115%: 17.00 | 125%: 18.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 105.00 | Current (%): 760.0 | Torque (ft-lbs): 50.00 | Torque (%): 340.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 128.00 | Current (%): 920.0 | Torque (ft-lbs): 40.00 | Torque (%): 270.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 148.00 | Current (%): 1,055.0 | Torque (ft-lbs): 48.00 | Torque (%): 325.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 58.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 14.00 | Current (%): 100.0 | Torque (ft-lbs): 14.50 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): 0.00 | Power Factor (%): 74.5 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 570.0 | Torque (ft-lbs): 65.00 | Torque (%): 440.0 | Speed (RPM): 1,590 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 8.80 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 118.00 | Current (%): 840.0 | Torque (ft-lbs): 40.20 | Torque (%): 275.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!