General Purpose Motor, 5 & 1.25 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP

General Purpose Motor, 5 & 1.25 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Part#: 215TTDBD7205
Catalog#: Y469A
Model#: 215TTDBD7205BB
Weight: 136 lb
List Price: $2,780.00
Your Price: Login is Required
Key Features
- IP22, Ball Bearings
- 1.15 Service Factor
- F1 mounting only, cannot reassemble to F2
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 1.25 Hp |
Output KW | Output KW: 3.7 & 0.93 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1772 & 878 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85 & 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.3 & 2.3 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.097 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 6.3 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1772 rpm |
Connection Drawing | Connection Drawing: EE7317 | Outline Drawing | Outline Drawing: SS620684 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 85 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 136.00 LB | UPC | UPC: 722856214652 |
Packaged Width | Packaged Width: 16.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.60 | 25%: 3.00 | 50%: 3.80 | 75%: 5.00 | 100%: 6.30 | 115%: 7.00 | 125%: 8.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.20 | 75%: 3.30 | 100%: 4.40 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 83.8 | 75%: 85.4 | 100%: 85.0 | 115%: 84.0 | 125%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 50.0 | 50%: 72.0 | 75%: 82.5 | 100%: 87.0 | 115%: 89.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,772 | 115%: 1,768 | 125%: 1,765 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.00 | 100%: 15.00 | 115%: 17.00 | 125%: 18.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 53.00 | Current (%): 840.0 | Torque (ft-lbs): 32.00 | Torque (%): 215.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.30 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,772 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): 615.0 | Torque (ft-lbs): 33.20 | Torque (%): 225.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 48.00 | Current (%): 740.0 | Torque (ft-lbs): 26.50 | Torque (%): 180.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 42.00 | Current (%): 680.0 | Torque (ft-lbs): 26.50 | Torque (%): 180.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 28.00 | Current (%): 444.0 | Torque (ft-lbs): 47.00 | Torque (%): 310.0 | Speed (RPM): 1,610 | Rated Output (KW): 0.00 | Power Factor (%): 84.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.60 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 11.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!