Vertical Pump Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 215HPV Frame, DP

Vertical Pump Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 215HPV Frame, DP

Part#: 215TTDWD16091

Catalog#: M805B

Model#: 215TTDWD16091AA

Weight: 129 lb

List Price: $3,865.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Normal and Medium thrust
  • Ball bearings and angular contact bearings for medium thrust applications
  • Class F insulation
  • Suitable for 230 volt part winding start through 100 HP (dual voltage motors)
  • Heavy duty lifting lugs
  • Drip cover/canopy cap included

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: 215HPV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.8/6.9 A Power Factor Power Factor: 76
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.898 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: HP Overall Length Overall Length: 21.55 in
Frame Length Frame Length: 12.40 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 13.8/6.9 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1170 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS86651-1240
Voltage Voltage: 230/460 V Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 22.19 IN Weight Weight: 129.00 LB
UPC UPC: 722856066848 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.60 25%: 3.90 50%: 4.60 75%: 5.65 100%: 6.90 115%: 7.90 125%: 8.40
% of Rated Load: Rated Output (KW) 0%: 0.20 25%: 1.14 50%: 2.12 75%: 3.13 100%: 4.18 115%: 4.84 125%: 5.29
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.0 50%: 88.3 75%: 89.6 100%: 89.5 115%: 88.8 125%: 88.8
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 36.5 50%: 57.7 75%: 69.4 100%: 76.0 115%: 76.9 125%: 79.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,192 50%: 1,185 75%: 1,177 100%: 1,170 115%: 1,164 125%: 1,160
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 40.0 125%: 45.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.10 75%: 16.75 100%: 22.50 115%: 26.00 125%: 28.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 6.90 Current (%): 100.0 Torque (ft-lbs): 22.50 Torque (%): 100.0 Speed (RPM): 1,170 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 40.00 Current (%): 580.0 Torque (ft-lbs): 45.00 Torque (%): 200.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 46.00 Current (%): 667.0 Torque (ft-lbs): 49.00 Torque (%): 218.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 45.5 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 30.00 Current (%): 435.0 Torque (ft-lbs): 70.00 Torque (%): 311.0 Speed (RPM): 1,030 Rated Output (KW): 0.00 Power Factor (%): 63.5 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 3.69 Current (%): 53.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 38.00 Current (%): 551.0 Torque (ft-lbs): 57.00 Torque (%): 253.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 42.00 Current (%): 609.0 Torque (ft-lbs): 51.00 Torque (%): 227.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle