Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 215JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 215JM Frame, TEFC - 215TTFB6008

Part#: 215TTFB6008

Catalog#: GT3218

Model#: 215TTFB6008AA

Weight: 172 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • Will become build-up item when current stock is gone

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 575 V
Speed Speed: 3540 rpm Service Factor Service Factor: 1.15
Frame Frame: 215JM Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 90.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 9.2 A
Power Factor Power Factor: 90 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .685 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 20.65 in
Frame Length Frame Length: 11.15 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.25 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: JM
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Current Current: 9.2 A
Efficiency Efficiency: 90.2 % Service Factor Service Factor: 1.15
Speed Speed: 3540 rpm Connection Drawing Connection Drawing: EE7300
Outline Drawing Outline Drawing: SS620561-215TC Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 25.14 IN Weight Weight: 172.00 LB
UPC UPC: 722856005052 Packaged Width Packaged Width: 16.35 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.64 25%: 3.60 50%: 5.20 75%: 7.04 100%: 9.12 115%: 10.40 125%: 11.20
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 2.30 50%: 4.30 75%: 6.30 100%: 8.20 115%: 9.50 125%: 10.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.5 50%: 88.5 75%: 90.2 100%: 90.2 115%: 90.5 125%: 89.5
% of Rated Load: Power Factor (%) 0%: 12.0 25%: 65.0 50%: 82.0 75%: 88.0 100%: 90.0 115%: 90.5 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,570 75%: 3,555 100%: 3,540 115%: 3,530 125%: 3,525
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.10 100%: 14.90 115%: 17.20 125%: 18.60
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 81.00 Current (%): 720.0 Torque (ft-lbs): 30.00 Torque (%): 200.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 35.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 75.00 Current (%): 658.0 Torque (ft-lbs): 32.00 Torque (%): 215.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 78.00 Current (%): 685.0 Torque (ft-lbs): 26.00 Torque (%): 175.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 11.40 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 3,540 Rated Output (KW): Power Factor (%): 90.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 3.30 Current (%): 29.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 12.0 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 80.00 Current (%): 705.0 Torque (ft-lbs): 26.00 Torque (%): 175.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 55.00 Current (%): 485.0 Torque (ft-lbs): 48.00 Torque (%): 322.0 Speed (RPM): 3,175 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle