General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215TC Frame, TEFC

General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215TC Frame, TEFC

Part#: 215TTFBD6001

Catalog#: GT12174

Model#: 215TTFBD6001BC

Weight: 186 lb

List Price: $1,700.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter duty 10:1 Variable Torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Class F insulation
  • Class F insulation
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 15 & 10 Hp
Output KW Output KW: 11.2 & 7.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3530 & 2944 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215TC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91.7 & 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 35/17.4 & 29/14.5 A
Power Factor Power Factor: 88 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: A
KVA Code KVA Code: J Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .56 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 3600 & 3000 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 35.0/17.4 A
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 3530 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS620688-200 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 22.19 IN Weight Weight: 186.00 LB
UPC UPC: 722856184399 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 6.50 25%: 7.80 50%: 10.50 75%: 13.80 100%: 17.40 115%: 19.80 125%: 21.50
% of Rated Load: Rated Output (KW) 0%: 0.65 25%: 3.30 50%: 6.20 75%: 9.20 100%: 12.20 115%: 14.20 125%: 15.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.0 50%: 90.2 75%: 91.7 100%: 91.7 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 8.5 25%: 54.0 50%: 75.0 75%: 84.0 100%: 88.0 115%: 89.0 125%: 89.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,582 50%: 3,565 75%: 3,550 100%: 3,530 115%: 3,520 125%: 3,510
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 90.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.80 100%: 22.20 115%: 25.80 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 145.00 Current (%): 833.0 Torque (ft-lbs): 65.00 Torque (%): 293.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 43.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 6.50 Current (%): 37.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 8.5 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 140.00 Current (%): 805.0 Torque (ft-lbs): 50.00 Torque (%): 225.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 90.00 Current (%): 517.0 Torque (ft-lbs): 80.00 Torque (%): 360.0 Speed (RPM): 3,075 Rated Output (KW): 0.00 Power Factor (%): 73.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 130.00 Current (%): 747.0 Torque (ft-lbs): 45.00 Torque (%): 203.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 17.40 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 3,530 Rated Output (KW): 0.00 Power Factor (%): 88.0 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 115.00 Current (%): 661.0 Torque (ft-lbs): 75.00 Torque (%): 338.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00

Efficiency


Information not available at the moment. Please check back later!