Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 215JM Frame, TEFC

Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 215JM Frame, TEFC - 215TTFWD16011

Part#: 215TTFWD16011

Catalog#: U336A

Model#: 215TTFWD16011AA

Weight: 121 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • NEMA JM pump shaft dimensions
  • Mechanically locked on shaft end
  • Continuous duty

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle