Explosion Proof Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215TC Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215TC Frame, EPFC - 215TTGND16006
Part#: 215TTGND16006
Catalog#: C306B
Model#: 215TTGND16006AA
Weight: 260 lb
List Price: $2,717.00
Your Price: Login is Required
Key Features
- Frame Construction:56 Frame-Rolled Steel.143-256TC-Cast Iron “Blue Chip”
- Thermal Protection:56 Frame-Auto Overload,143-256TC-T-Stats
- Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
- Temperature Code:56 Frame-T3B;143-256TC-T3B
- Conduit Box:56 Frame-Shipped Loose;143-256TC-Installed
- Service Factor:56 Frame-1.0 (unless otherwise noted);143-256TC-1.0 (unless otherwise noted)
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3520 & 2930 rpm | Service Factor | Service Factor: 1.00 & 1.00 |
| Frame | Frame: 215TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 90.2 & 89 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 23.8/11.9 & 22/11 A |
| Power Factor | Power Factor: 87.1 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .8 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.45 in |
| Frame Length | Frame Length: 12.12 in | Shaft Diameter | Shaft Diameter: 1 3/8 in |
| Shaft Extension | Shaft Extension: 3.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 23.8/11.9 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 3520 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: 037703-1212 | Packaged Length | Packaged Length: 27.00 IN |
| Weight | Weight: 260.00 LB | UPC | UPC: 722856050687 |
| Packaged Width | Packaged Width: 20.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.62 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.40 | 25%: 5.10 | 50%: 7.00 | 75%: 9.30 | 100%: 11.90 | 115%: 13.40 | 125%: 14.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.20 | 50%: 4.15 | 75%: 6.17 | 100%: 8.26 | 115%: 9.55 | 125%: 10.44 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.8 | 50%: 89.8 | 75%: 90.6 | 100%: 90.2 | 115%: 90.0 | 125%: 89.2 |
| % of Rated Load: Power Factor (%) | 0%: 8.6 | 25%: 54.1 | 50%: 74.4 | 75%: 83.3 | 100%: 87.1 | 115%: 89.5 | 125%: 89.1 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,520 | 115%: 3,515 | 125%: 3,495 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 88.0 | 125%: 105.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.67 | 50%: 7.37 | 75%: 11.12 | 100%: 14.90 | 115%: 17.22 | 125%: 18.76 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 78.00 | Current (%): 655.0 | Torque (ft-lbs): 29.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 639.0 | Torque (ft-lbs): 26.00 | Torque (%): 174.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 72.00 | Current (%): 605.0 | Torque (ft-lbs): 27.00 | Torque (%): 181.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 571.0 | Torque (ft-lbs): 32.00 | Torque (%): 215.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 420.0 | Torque (ft-lbs): 46.00 | Torque (%): 309.0 | Speed (RPM): 3,065 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 11.90 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): 0.00 | Power Factor (%): 87.1 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 4.40 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




