Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP - 254TTDR16026

Part#: 254TTDR16026

Catalog#: U207A

Model#: 254TTDR16026AA

Weight: 284 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Motors are suitable for 10:1 VT and 2:1 CT
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • NEMA JP pump shaft dimensions
  • JP frame has rigid base
  • Mechanically locked on shaft end
  • Continuous duty
  • Class B insulation

Specifications


Phase Phase: 3 Output HP Output HP: 15 & 10 Hp
Output KW Output KW: 11.2 & 7.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1768 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 254JP Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 93 & 92 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 38/18.9 & 33/16.5 A
Power Factor Power Factor: 79.9 Duty Duty: Continuous
Insulation Class Insulation Class: B Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .515 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Overall Length Overall Length: 26.48 in
Frame Length Frame Length: 13 in Shaft Diameter Shaft Diameter: 1.750 in
Shaft Extension Shaft Extension: 8.13 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 38.0/18.9 A
Efficiency Efficiency: 93 % Service Factor Service Factor: 1.15
Speed Speed: 1768 rpm Connection Drawing Connection Drawing: 80022801
Outline Drawing Outline Drawing: 610-0031-1300 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 52.00 IN Weight Weight: 284.00 LB
UPC UPC: 722856054487 Packaged Width Packaged Width: 36.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 19.07 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 7.70 25%: 8.90 50%: 11.50 75%: 15.00 100%: 18.90 115%: 21.50 125%: 23.00
% of Rated Load: Rated Output (KW) 0%: 0.32 25%: 2.80 50%: 5.60 75%: 8.40 100%: 11.20 115%: 12.90 125%: 16.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.9 50%: 92.7 75%: 93.2 100%: 93.0 115%: 92.7 125%: 92.6
% of Rated Load: Power Factor (%) 0%: 0.0 25%: 44.5 50%: 66.0 75%: 75.2 100%: 79.9 115%: 81.1 125%: 82.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,793 50%: 1,785 75%: 1,777 100%: 1,770 115%: 1,762 125%: 1,740
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 21.0 115%: 35.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 11.00 50%: 22.00 75%: 33.00 100%: 44.50 115%: 51.00 125%: 60.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 7.70 Current (%): 41.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 114.00 Current (%): 603.0 Torque (ft-lbs): 84.10 Torque (%): 189.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 112.00 Current (%): 593.0 Torque (ft-lbs): 82.00 Torque (%): 184.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 18.90 Current (%): 100.0 Torque (ft-lbs): 44.50 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 117.00 Torque (%): 263.0 Speed (RPM): 1,560 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle