Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JP Frame, TEFC

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 254JP Frame, TEFC - 254TTFL16010

Part#: 254TTFL16010

Catalog#: U345B

Model#: 254TTFL16010AN

Weight: 256 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • NEMA JP pump shaft dimensions
  • Mechanically locked on shaft end
  • Continuous duty
  • Aluminum frame construction

Specifications


Phase Phase: 3 Output HP Output HP: 15 & 10 Hp
Output KW Output KW: 11.2 & 7.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3535 & 2950 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 254JP Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91 & 90.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 36/18 & 30/15 A
Power Factor Power Factor: 86 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .66 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: JP Overall Length Overall Length: 28.21 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 1.250 in
Shaft Extension Shaft Extension: 8.12 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 3600 & 3000 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 36.0/18.0 A
Efficiency Efficiency: 91 % Service Factor Service Factor: 1.15
Speed Speed: 3535 rpm Connection Drawing Connection Drawing: A-EE7308
Outline Drawing Outline Drawing: B-SS321156-1200 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 35.00 IN Weight Weight: 256.00 LB
UPC UPC: 722856054678 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 22.36 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 6.80 25%: 8.00 50%: 11.00 75%: 14.20 100%: 18.00 115%: 20.50 125%: 22.50
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 3.50 50%: 6.40 75%: 9.40 100%: 12.40 115%: 14.20 125%: 15.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.5 50%: 88.5 75%: 90.2 100%: 91.0 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 9.5 25%: 53.0 50%: 73.0 75%: 82.0 100%: 86.0 115%: 87.0 125%: 88.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,570 75%: 3,555 100%: 3,535 115%: 3,525 125%: 3,520
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.50 100%: 22.20 115%: 25.00 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 75.00 Current (%): 429.0 Torque (ft-lbs): 62.00 Torque (%): 280.0 Speed (RPM): 3,175 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 6.80 Current (%): 34.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 9.5 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 108.00 Current (%): 617.0 Torque (ft-lbs): 35.00 Torque (%): 158.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 18.00 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 3,535 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 103.00 Current (%): 589.0 Torque (ft-lbs): 37.00 Torque (%): 167.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 97.00 Current (%): 554.0 Torque (ft-lbs): 43.00 Torque (%): 194.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 116.00 Current (%): 663.0 Torque (ft-lbs): 38.00 Torque (%): 170.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 35.0 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle