Fire Pump Motor, 25 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 256T Frame, DP

Fire Pump Motor, 25 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 256T Frame, DP - 256TTDBD4020
Part#: 256TTDBD4020
Catalog#: U501A
Model#: 256TTDBD4020AA
Weight: 284 lb
List Price: $2,849.00
Your Price: Login is Required
Key Features
- Designed for use on pumps for fire pump duty
- UL file EX5190, CSA file LR2025 and CE mark
- 50°C ambient
- Red paint on 25 HP through 200 HP
- NEMA Design B, Code G or less
- Will accept C-Face kits.
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 190/380-400 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 70.0/35.0-33.5 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6209 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .635 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 24.22 in |
Frame Length | Frame Length: 12.20 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 190/380-400 V | Current | Current: 70.0/35.0-33.5 A |
Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3550 rpm | Connection Drawing | Connection Drawing: EE7308AA |
Outline Drawing | Outline Drawing: SS620685-256T | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 27.55 IN | Weight | Weight: 284.00 LB |
UPC | UPC: 722856067234 | Packaged Width | Packaged Width: 24.21 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 24.40 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.27 | 25%: 13.80 | 50%: 18.98 | 75%: 25.88 | 100%: 33.35 | 115%: 38.53 | 125%: 41.98 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 5.50 | 50%: 10.20 | 75%: 15.50 | 100%: 20.50 | 115%: 23.90 | 125%: 26.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 90.2 | 75%: 91.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 57.0 | 50%: 77.0 | 75%: 85.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,575 | 75%: 3,560 | 100%: 3,545 | 115%: 3,535 | 125%: 3,525 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.20 | 50%: 18.50 | 75%: 27.80 | 100%: 37.20 | 115%: 42.80 | 125%: 46.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 105.00 | Current (%): | Torque (ft-lbs): 92.00 | Torque (%): 250.0 | Speed (RPM): 3,350 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 160.00 | Current (%): | Torque (ft-lbs): 48.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 175.00 | Current (%): | Torque (ft-lbs): 56.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 44.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 9.80 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 29.00 | Current (%): 100.0 | Torque (ft-lbs): 37.20 | Torque (%): 100.0 | Speed (RPM): 3,545 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 145.00 | Current (%): | Torque (ft-lbs): 60.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 170.00 | Current (%): | Torque (ft-lbs): 48.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |